Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.1
Nominal power PN [W] 974
Nominal current IN [A] 1.9
Stall torque M0 [Nm] 4
Stall current I0 [A] 2.5
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 14.59
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 5.94
Stator inductance L2ph [mH] 36.5
Electrical time constant tel [ms] 6.14
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 1.87
Weight without brake m [kg] 4.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA43.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 3, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA43.D0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.D0030D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.D1030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.D1030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.E0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E0030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1030C600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1030D500-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.E1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EA030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.EA030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EA030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EA030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030C700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.R0030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030C104-0) EXE / 318 KB
V4.0 DT Upgrade (8LSA43.R0030C600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D104-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.R0030D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D704-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S0030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S0030D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.S1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S1030D300-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo