General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 2500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 17.2 |
Nominal power PN [W] | 0 |
Nominal current IN [A] | 9.28 |
Stall torque M0 [Nm] | 23.2 |
Stall current I0 [A] | 12.52 |
Maximum torque Mmax [Nm] | 93.2 |
Maximum current Imax [A] | 68.2 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 1.85 |
Voltage constant KE [V/1000 rpm] | 119 |
Stator resistance R2ph [Ω] | 0.73 |
Stator inductance L2ph [mH] | 6.1 |
Electrical time constant tel [ms] | 8.356 |
Thermal time constant ttherm [min] | 35 |
Moment of inertia J [kgcm2] | 40 |
Weight without brake m [kg] | 15.4 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 2 |
Moment of inertia of brake JBr [kgcm2] | 0.605 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 4 |
Options
Connection type | Connector (ytec system) |
Connection direction | Angled (swivel) |
Encoder | EB inductive 32-line multi-turn V2 |
Shaft end | Smooth shaft |
Material number:
8JSA65.EB025D000-0Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 2,500 rpm, stall torque: 23.200 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP54 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, EB ind. 32-line multi-turn V2
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8JSA65.EB025D000-0) | EXE / 299 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |