8GP65-142hh008klmm

Gearbox
Number of gear stages 1
Gear ratio i 8
Nominal output torque T2N [Nm] 450
Max. output torque T2max [Nm] 720
Emergency switch-off torque T2stop [Nm] 1000
Idle torque [Nm] at 20°C and 3000 rpm 2.35
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1650
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1300
Max. drive speed n1max [rpm] 6500
Max. backlash Jt [arcmin] 3
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 44
Tilting rigidity C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 11400
Max. radial force Frmax [N] for 20,000 h 12500
Max. axial force Famax [N] for 30,000 h 13200
Max. axial force Famax [N] for 20,000 h 15000
Operating noise LPA [dB(A)] 68
Efficiency at full load ŋ [%] 98
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 16
Moment of inertia J1 [kgcm2] 8.73
Material number:
8GP65-142hh008klmm
Description:
Koaxiales PG, i = 008, 1 stage, IP 65

Please choose country and language

B&R Logo