5SWW10.0241-MUL

Operating system
Target systems
Industrial PC PPC900
Chipset QM77
HM76
Edition Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0241-MUL
Description:
Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - PPC900 QM77/HM76 chipset - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise 2015 LTSB
5SWW10.0200-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - Recovery DVD
5SWW10.0400-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Language Pack DVD

Please choose country and language

B&R Logo