Please choose country and language

Operating system
Target systems
Industrial PC APC910
Processor Not relevant
Chipset QM77
HM76
Edition Enterprise LTSB - Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0240-MUL
Description:
Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - APC910 QM77/HM76 chipset - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise 2015 LTSB
5SWW10.0200-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - Recovery DVD
5SWW10.0400-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 125 KB

Please choose country and language

B&R Logo

Please choose country

B&R Logo