5PP5IF.CHDA-00

General information
B&R ID code 0xB4D6
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Yes
Interfaces
Audio
Type HDA sound
Controller Realtek ALC 662
Inputs Microphone, Line In
Outputs Line Out
Electrical properties
Power consumption 2 W
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Material number:
5PP5IF.CHDA-00
Description:
  • 1x MIC
  • 1x Line IN
  • 1x Line OUT
  • Compatible with the PP500, APC511 and APC511

The 5PP5IF.CHDA-00 interface board has an HDA sound chip with externally accessible MIC, Line IN and Line OUT channels.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP5IF.CHDA-00) EXE / 383 KB
V4.0 HW Upgrade (5PP5IF.CHDA-00) EXE / 249 KB
Documentation Version (Date) Download
Automation PC 510 User's manual PDF / 11 MB
Automation PC 511 User's manual PDF / 16 MB
Power Panel 500 User's Manual PDF / 17 MB
Driver Version (Date) Download
Audio driver HDA (Win7 32/64-bit, Win8.1 32/64-bit, Win10 64-Bit) EXE / 55 MB
Audio driver HDA (WinXP/XPe) EXE / 31 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB

Please choose country and language

B&R Logo