Please choose country and language

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV GL Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
Material number:
5MMDDR.2048-01
Description:
  • 2048 MB memory
  • DDR2 SDRAM according to PC2-5300
  • 64-bit data width
  • 667 MHz
SO-DIMM DDR2 RAM 2048 MB PC2-5300
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Power Panel 500 User's Manual PDF / 17 MB

Please choose country and language

B&R Logo