5MMDDR.1024-01

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Memory
Type SO-DIMM DDR2 SDRAM
Memory size 1 GB
Construction 200-pin
Organization 128M x 64-bit
Velocity DDR2-667 (PC2-5300)
Material number:
5MMDDR.1024-01
Description:
  • 1024 MB memory
  • DDR2 SDRAM according to PC2-5300
  • 64-bit data width
  • 667 MHz
SO-DIMM DDR2 RAM 1024 MB PC2-5300
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Power Panel 500 User's Manual PDF / 17 MB

Please choose country and language

B&R Logo