General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5C5601.12Description:
Provit 5600 Controller system unit for Intel Celeron and Pentium III processors, 4 MB video memory, chipset Intel 82440 BX, 3 DIMM slots, 2 serial, 1 parallel interface. Connections for FPD, monitor, PS/2 AT keyboard, PS/2 mouse, USB, ext. FDD and Ethernet 10/100 (twisted pair). Without processor.
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC5000C/5600C | ZIP / 436 KB |
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
Operating systems (Windows …) | Version (Date) | Download |
---|---|---|
Target Designer Exportfile IPC5000C/IPC5600C | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ICU ISA Configuration Utitlity | ZIP / 1 MB | |
Intel PCI NIC Boot ROM/WOL Utility | ZIP / 17 KB | |
MTC & Mkey Utilities | ZIP / 64 MB | |
Misc Utilities | ZIP / 144 KB |