5AC600.CDXS-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
CD/DVD drive
Speed Max. 5136 rpm ±1%
Compatible formats CD-DA, CD-ROM mode 1 / mode 2
CD-ROM XA Mode 2 (form 1, form 2)
Photo CD (single-/multi-session)
Enhanced CD
Startup time
CD Max. 10 seconds (from 0 rpm to read operation)
Access time
CD On average 115 ms
Readable media
CD CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW
DVD No
Read speed
CD 24x
Ambient conditions
Temperature
Operation 5 to 60°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 8 to 80%
Storage 5 to 95%
Transport 5 to 95%
Vibration
Operation At max. 5 to 500 Hz and 0.3 g
Storage At max. 5 to 500 Hz and 2 g
Transport At max. 5 to 500 Hz and 2 g
Shock
Operation At max. 7 g and 11 ms duration
Storage At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Transport At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Mechanical properties
Weight 253 g
Material number:
5AC600.CDXS-00
Description:
CD-ROM drive (slide-in) for operation in a drive slot in an APC620 or PPC700.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB

Please choose country and language

B&R Logo