• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

High performance with a compact design

P3 mal zwei frei

With the ACOPOS P3, B&R is setting new standards for motion control. This 3-axis servo drive offers a power density of 4 A per liter, making it one of the most efficient servo drives with integrated safety functions on the market. It also provides previously unmatched dynamics and precision, with a minimum sampling time of 50 µs for the entire controller cascade.

More than ever before, machine and system manufacturers are being bombarded with demands for increased productivity and availability. At the same time, pressure is constantly building to reduce the manufacturing costs for production machines. The new servo drive generation from B&R was designed to meet these challenges. Offering a high degree of integration and an extremely fast sampling time of 50 µs, the ACOPOS P3 is opening up entirely new opportunities for virtual sensing technology.

Highlights

  • 69% smaller footprint
  • 50 µs sampling time
  • Virtual sensors
  • Use anywhere in the world


 

BuR_TR14122_ACOPOS_P3_230x230

Smaller:

69% space savings Compact products represent the future of automation

P3 top frei_230x230

Faster:

50 µs sampling time A new dimension in virtual sensors

openSAFETY Logo SPS

Safer:

Safety included


 

  • Space required reduced by 69%

  • A new dimension in virtual sensors

  • Maximum safety

Space required reduced by 69%

The ACOPOS P3 is offered as a 1-, 2- and 3-axis drive and covers a power range from 0.6 to 24 kW, or 1.2 to 48 amps. And because the housing of the 3-axis drive is as compact as a conventional single-axis drive, it is possible to reduce the amount of space required in the control cabinet by 69%.

A new dimension in virtual sensors

The short cycle time of 50 µs for current, speed and position control opens up new opportunities for virtual sensing. Using a virtual motor position encoder eliminates the need for an encoder, encoder cable and evaluation unit in the servo drive and at the same time increases availability.

Maximum safety

Thanks to machinery directives in the EU and similar legal regulations in other parts of the world, the safety functions in automation components are becoming increasingly important. The ACOPOS P3 provides many safety functions that satisfy SIL 3 / PL e, Category 4 requirements. A new function, Safely Limited Torque (SLT), checks whether the maximum permitted torque has been exceeded.

Integrated safety functions:

STO, SS1, SS2, SLS, SMS, SBC, SDI, SLI, SLP, SMP, SLA, RSP, SBT and SLT


 

Interesting articles

Faster, smaller, ACOPOS

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .