• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Compact X20 controllers with integrated I/O

B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. As with all X20 CPUs, additional I/O modules can be connected either locally or remotely using cables. The new compact CPUs are offered in various types with different levels of performance and features. Each of these systems comes equipped with 32 built-in digital and analog I/O channels and an x86 processor as standard features. Integrated POWERLINK, standard Ethernet, CAN, RS232 and USB interfaces are also available.

Highlights

  • Cycle times down to 1 ms
  • I/O response times down to 1 µs
  • From simple machines to complex CNC applications
  • Completely compatible with the B&R system environment
  • Full scalability without limitations

CCPU reACTION mit Info

Real-time Ethernet onboard – Unlimited expansion possibilities

Complete functionality in two performance classes

Compact controllers are available with processor performance clocked at 200 MHz and 400 MHz. Depending on the variant, there is up to 256 MB RAM and 16 kB nonvolatile onboard RAM. A built-in flash drive with up to 4 GB is available for application and data storage. All CPUs are equipped with Ethernet, USB and one RS232 interface. In both performance classes, integrated POWERLINK and CAN interfaces are also available. If additional fieldbus connections are needed, all CPUs can be upgraded with an interface module from the standard X20 product portfolio. The CPUs do not require fans or batteries and are therefore maintenance-free. 30 different digital inputs and outputs and 2 analog inputs are integrated in the devices. The new CPU product range is perfectly complemented by 2 variants with innovative, ultrafast reACTION technology. With this technology, the integrated I/O channels can be controlled with response times down to 1 µs using a function block library. Programming using the standard FBD editor in the B&R Automation Studio development environment is completely compliant with IEC 61131.

reACTION Logo transparent Bildschirm schwarz

reACTION technology

reACTION technology makes it possible to achieve ultrafast I/O response times down to one microsecond. reACTION technology works independently of the CPU and considerably reduces the load placed on it. Programming takes place in B&R's Automation Studio engineering tool using the standard function block editor (FBD). The reACTION program can include the high-speed I/O on the controller and all other integrated I/O channels. The only limits result from the physical properties of these channels and no longer from processor speed.

Compact CPU EN
On board IOs
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.