Please choose country and language:

Control system for mobile automation

At this year's bauma, B&R will be presenting its newly developed modular control and I/O system for mobile automation. Another highlight at Booth 314 in Hall A3 will be B&R's revolutionary mapp technology, which accelerates software development by an average of 67%.

mapp technology simplifies development by encapsulating functionality in modular components. Simply drag-and-drop components into the application to create alarm systems, recipe systems and much more – and then configure them with a few clicks. In addition to cutting development time, this also improves both the quality and reusability of the software. mapp technology is fully compatible with the new control and I/O system for mobile automation.

Users will also enjoy unrestricted access to integrated safety technology and comprehensive diagnostics. The open POWERLINK bus protocol makes it possible to transmit all the data via a single backbone network.

Please choose country and language:

B&R Logo