• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Just the right dose of intelligence

04.24.2018
ACOPOStrak hybrid
Mass customization done economically: The intelligent ACOPOStrak transport system combines perfectly with conventional conveyors.

Nothing herein shall constitute an offer to sell, or a solicitation of an offer to buy. The ACOPOStrak product is not available for sale into the United States of America until September 2018.

Hybrid transport makes personalized mass production profitable

At the Hannover Messe, B&R showed for the first time how ACOPOStrak can be combined with conventional conveyor belts. This brings the flexibility of the intelligent ACOPOStrak track system together with the low cost of a conveyor system – the perfect recipe for more cost-effective mass customization.

Seamless shuttle hand-off

One intelligent station on the path through the production line is all it takes to create a mass customized product. Product transport is handled almost entirely by low-cost conveyor belts – except for the one station where the products are personalized. That's where the intelligent ACOPOStrak comes into play. Since both systems use the same guide rails, the transitions between them are seamless.

Mass customization for brownfield plants

ACOPOStrak combines the motor and electronics into a single unit with the power electronics and a powerful processor integrated right in the motor housing. No additional inverters or motion control units are required, making the intelligent transport system extremely compact. Thanks to the modular design, it is easy to integrate ACOPOStrak segments of various lengths into an existing plant.

ACOPOStrak hybrid
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.