8LSA57.ee030ffgg-1

Motor
Nenndrehzahl nN [min-1] 3000
Polpaarzahl 4
Nennmoment Mn [Nm] 17,5
Nennleistung PN [W] 5498
Nennstrom IN [A] 10,75
Stillstandsmoment M0 [Nm] 20
Stillstandsstrom I0 [A] 12,3
Maximalmoment Mmax [Nm] 69
Maximalstrom Imax [A] 52,63
Maximaldrehzahl nmax [min-1] 9000
Drehmomentkonstante KT [Nm/A] 1,63
Spannungskonstante KE [V/1000 min-1] 98,4
Statorwiderstand R2ph [Ω] 0,62
Statorinduktivität L2ph [mH] 7,21
Elektrische Zeitkonstante tel [ms] 11,32
Thermische Zeitkonstante ttherm [min] 46
Trägheitsmoment J [kgcm2] 13,13
Masse ohne Bremse m [kg] 14,5
Haltebremse
Haltemoment der Bremse MBr [Nm] 15
Masse der Bremse [kg] 0,9
Trägheitsmoment der Bremse JBr [kgcm2] 1,66
Empfehlungen
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Kabelquerschnitt für B&R Motorkabel [mm2] 1,5
Steckergröße 1
Materialnummer:
8LSA57.ee030ffgg-1
Beschreibung:
Synchron Motor, selbstgekühlt; Baugröße 5; Baulänge 7; Nenndrehzahl 3000 U/min;
DT Upgrade Version (Datum) Download
V4.0 DT Upgrade (8LSA57.D0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.D1030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.D1030C300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.D1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.D1030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E0030C000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E0030D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E0030D600-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E1030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E1030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.E1030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E1030D800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.E1030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030C000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EA030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EA030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EA030D604-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EB030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EB030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.EB030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.EB030DD04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.R0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.R0030D800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.S0030D600-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S0030D604-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA57.S1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA57.S1030D800-1) EXE / 322 KB
Dokumentation Version (Datum) Download
8LSA/C...-0 Anwenderhandbuch (Motor-Version: 0) PDF / 4 MB
8LSA/C/O/P...-3 Anwenderhandbuch (Motor-Version: 3) PDF / 24 MB
Zertifikate Version (Datum) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Konformitätserklärung Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB

Bitte wählen Sie Land und Sprache aus:

B&R Logo