B&R and Noux Node announces new cooperation in IIoT

B&R and Noux Node launch a new cooperation for IIoT and cloud solutions. With this cooperation, B&R and Noux Node can offer an end-2-end IIoT solution for industrial customers.

Noux Node IoT solution is 100% software based and very easy to use. Together with B&R’s open automation platform, Noux Node offers customers a best-in-class IIoT solution. Noux Node cloud solution is built by people with automation background and with focus on OEM’s needs making this a perfect fit for OEM customers. With the Noux Node cloud platform, OEM’s can collect data from the machines, then harmonize, structure and process the data (edge computing) before sending it to the cloud.

In the cloud, customers can make their own data cockpit with appropriate dashboards, including machine learning and predictive algorithms by available low code tools. Integration to other data sources such as SCADA, MES, ERP and BI are possible.

Besides the comprehensive standard functionalities that Noux Node provides the OEM’s and end-users can now finally get access to all the functionalities and data that is available in B&R’s open platform by default.

Customer benefits: 

• Get a worldwide view of the status and performance of the entire installed fleet
• Connect new and old fleet (independently of hardware or automation platform)
• Automate PLC program- and firmware updates via the cloud
• Build a local cloud solution for sensitive data
• Digitalize the R&D process with 3D and physical modelling versus a real machine
• Do fingerprint of your machine in terms of performance, settings, and installed components
• Trak genuine spare parts
• Deploy open source microservices directly at the EDGE optimizing the machine for instance machine learning algorithms.

“B&R has recognised Noux Node as one of the best IoT solution on the market and wants to offer this to the customers as an extension to B&R automation platform. With Noux Node end-2-end software based IoT solution, B&R and its customers can solve a full range of IoT demands from simple tasks to machine learning, AI algorithms, digital twins and much more," says Carsten Clemensen, Managing Director Northern Europe at B&R.

Do you want to know more about Noux Node, please go to the official webpage www.nouxnode.com

What more B&R Industrial Automation can offer

Bitte wählen Sie Land und Sprache aus:

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo