AP.ACC-1318
|
Card reader for CompactFlash (CF card) - USB 3.0
|
|
AP.ACC-1320
|
ReadyNAS 424 4-bay, desktop, 4x 2 TB RN424E2-100NES
|
|
AP.ACC-1451
|
USB 3.0 - portable hard drive 2 TB Transcend StoreJet portable hard drive - 2.5" external - 2 TB - SATA - Blue - USB 3.0
|
|
AP.ACC-1453
|
128 GB USB 3.0 drive APROL restore+backup Important: Software AP.ACC-1485 - HDClone 9 Prof.Ed.Port. OEM for R4.2-06 must be ordered separately!
|
|
AP.ACC-1485
|
HDClone 9 Professional Portable OEM for APROL R4.2-06 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug fixes at Miray; these are available as an update for dongle AP.ACC-1485 after release as long as there is still a valid SLA for it. Important;: Updates are only available within HDClone 9. - Language: ENGLISH - 1 token with one registered license Use by licensee on any number of PCs to be serviced using the USB token provided. The software can be permanently installed on the respective APROL PCs but can only be used with a connected token. The token is delivered with a concrete software version of HDClone 9; updating this software by downloading from Miray requires a valid Software License Agreement (SLA) for this dongle. BACKUP AND RECOVERY: FastCopy mode of HDClone 9 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.2-06 installations based on SUSE Linux Enterprise Server 12 SP3.
|
|