Vælg venligst land og sprog

Vision

Smart Sensor and Smart Camera

Image sensor

Sensor size

1/2"

1/1.8"

2/3"

Number of pixels

1.3 megapixels

3.1 megapixels

5.0 megapixels

Resolution [px]

1280 x 1024

2048 x 1536

2448 x 2048

Maximum frame rate

165 fps

90 fps

55.6 fps

35.7 fps

Line sensor mode

x

-

-

-

Lenses

C mount

x

x

x

x

Fixed focal lengths [mm]

4.6 / 6 / 8 / 12 / 16 / 25

16 / 25

- Electronic focus adjustment

x

x

x

x

- Optional polarizing filter

x

x

x

x

LEDs

Configuration

1 or 4 colors per camera

LED wavelength

IR (850 nm), red, green, lime, blue, white, UV (395 nm)

Minimum exposure time

1 µs

Max. system jitter

< 1 µs

Connections

Fieldbus

POWERLINK with integrated hub, supports daisy-chaining

Digital inputs

24 V DI, sink/source

Digital outputs

24 V DO, 0.5 A

Dimensions

With integrated lens [mm]

115.5 x 78 x 68

C mount (without lens) [mm]

115.5 x 78 x 45

Operating conditions

Ambient temperature

0 - 50°C

Protection

IP67

Vælg venligst land og sprog

B&R Logo