Vælg venligst land og sprog

Materialenummer Beskrivelse
X20BC0087 X20 bus controller, 1 Modbus TCP or Modbus UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately.
X20BC0087-10 X20 bus controller, 1 Modbus TCP or Modbus UDP interface, producer mode feature (via UDP), integrated switch, 2x RJ45, order bus base, power supply module and terminal block separately.
X20cBC0087 X20 bus controller, coated, Modbus/TCP or Modbus/UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately
X67BCJ321 X67 bus controller, 1 Modbus TCP/UPD interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67BCJ321.L12 X67 bus controller, 1 Modbus TCP/UDP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module

Vælg venligst land og sprog

B&R Logo