Vælg venligst land og sprog

Materialenummer Beskrivelse
X20BC0088 X20 bus controller, 1 EtherNet/IP interface, integrated switch, web interface, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC0088 X20 bus controller, coated, 1 EtherNet/IP interface, integrated switch, web interface, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cIF10D1-1 X20 interface module, coated, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
X20cIF10D3-1 X20 interface module, coated, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20IF10D1-1 X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
X20IF10D3-1 X20 interface module, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X67BCD321.L12 X67 bus controller, 1 EtherNet/IP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module

Vælg venligst land og sprog

B&R Logo