Vælg venligst land og sprog

B&R is adding two new sizes to its series of motor-mounted drives. The two new additions to the ACOPOSmotor series facilitate development of modular plants and machinery. They reduce installation costs and save cabinet space.

The new devices cover a power range up to 0.35 kW, and the smallest version measures just 60 mm x 90 mm (w x h). Despite their compact dimensions, they have a full-fledged integrated servo drive with control loop cycle times as fast as 50 µs. The motors are optionally available with an integrated gearbox.

Daisy-chaining

The devices have two connections for hybrid cables, so only a single cable is required to connect to the control cabinet. The hybrid cable transmits both the power supply and POWERLINK communication. Additional ACOPOSmotor units are easily added on via daisy-chain cabling.

The new ACOPOSmotor variants have a wide voltage range of 24 to 60 VDC. Thanks to the low voltage, no special training is necessary in order to exchange devices. It is also possible to feed regenerative braking energy back into the DC bus to reduce overall energy consumption.

Integrated safety

The STO safety function comes standard on motor-mounted drives. It is controlled via the hybrid cable, so no extra wiring is necessary. Available encoder variants include: multi-turn, multi-turn with battery and single-turn.

ACOPOSmotor is designed for use in harsh environments. It offers IP65 protection and requires neither fans nor heat sinks.

The STO safety function comes standard on motor-mounted drives. It is controlled via the hybrid cable, so no extra wiring is necessary. Available encoder variants include: multi-turn, multi-turn with battery and single-turn. ACOPOSmotor is designed for use in harsh environments. It offers IP65 protection and requires neither fans nor heat sinks.

Highlights

  • Minimal footprint
  • Perfect for modular machinery
  • Simple installation
  • Low maintenance
Compact ACOPOSmotor variants do not require an additional servo drive
The compact ACOPOSmotors do not require an additional servo drive and are easy to incorporate into the POWERLINK network. Power is supplied via an ACOPOSmulti power supply.
The compact ACOPOSmotor variants can be integrated into an ACOPOSmulti architecture.
The compact ACOPOSmotor variants can be integrated into an ACOPOSmulti architecture. Power is supplied via the DC bus.
The compact ACOPOSmotor variants can be connected directly to the ACOPOStrak power supply.
The compact ACOPOSmotor variants can be connected directly to the ACOPOStrak power supply. This greatly simplifies cabling for processing stations along the track. The ACOPOSmotor doesn't need an extra power supply.

Vælg venligst land og sprog

B&R Logo