Vælg venligst land og sprog

Gearbox type (e)

P ... Planetary gearbox with output shaft

F ... Planetary gearboxes with output flange

A ... Angular planetary gearbox

Series (ff)

Economy...30

Standard...40, 45, 50, 55

Premium...60

Size (ggg)
Size

Planetary gearbox with output shaft

Gearbox series

1 stage

2 stage

3 stage

8GP30

040, 060, 080, 120

040, 060, 080, 120

---

8GP40

040, 060, 080, 120

040, 060, 080, 120

040, 060, 080, 120

8GP45

067, 089, 121

067, 089, 121

067, 089, 121

8GP50

050, 070, 090, 120

050, 070, 090, 120

---

8GP55

060, 080, 120

060, 080, 120

---

8GP60

070, 090, 115, 142, 190

070, 090, 115, 142, 190

---

Planetary gearbox with output flange

Gearbox series

1 stage

2 stage

3 stage

8GF40

064, 090, 110

064, 090, 110

---

8GF60

064, 090, 110, 140

064, 090, 110, 140

---

Angular planetary gearbox

Gearbox series

1 stage

2 stage

3 stage

8GA40

040, 060, 080, 120

040, 060, 080, 120

040, 060, 080, 120

8GA45

089, 121

089, 121

089, 121

8GA50

050, 070, 090, 120

050, 070, 090, 120

---

8GA60

070, 090, 115

070, 090, 115, 142

---

Design code (hh)

- - ... Standard

Gear ratio (iii)
Available ratios

Planetary gearbox with output shaft

Gearbox series

1-stage

2-stage

3-stage

8GP30

005, 010

025

---

8GP40

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

060, 080, 120, 160, 200, 256, 320, 512

8GP45

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

060, 080, 120, 160, 200, 256, 320, 512

8GP50

8GP50-155

003, 004, 005, 007, 008, 010

004, 005, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

016, 020, 025, 040, 050, 100

---

---

8GP55

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

---

8GP60

003, 004, 005, 007, 008, 010

012, 015, 016, 020, 025, 032, 040, 064, 100

---

8GP70

003, 004, 005, 007, 010

012, 015, 016, 020, 025, 035, 040, 050, 070, 100

---

Planetary gearbox with output flange

Gearbox series

1-stage

2-stage

3-stage

8GF40

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

---

8GF60

004, 005, 007, 008, 010

016, 020, 025, 032, 040, 050, 064, 100

---

8GF70

004, 005, 007, 010

016, 020, 025, 035, 040, 050, 070, 100

---

Angular planetary gearbox

Gearbox series

1-stage

2-stage

3-stage

8GA40

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

060, 080, 120, 160, 200, 256, 320, 512

8GA45

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

060, 080, 120, 160, 200, 256, 320, 512

8GA50

003, 004, 005, 007, 008, 010

009, 012, 015, 016, 020, 025, 032, 040, 064, 100

---

8GA60

8GA60-142

004, 005, 008, 010

---

016, 020, 025, 032, 040, 064, 100

016, 020, 025, 032, 040, 064, 100

---

---

8GA75

004, 005, 008, 010

---

---

Backlash (k)

S ... Standard

R ... Reduced backlash option

Option "R", reduced backlash is only available for series 8GP60 and 8GF60.

Drive shaft form (l)

0 ... Flange output shaft

1 ... Smooth shaft

2 ... Shaft with keyway (in accordance with DIN 6885)

4 ... Spline shaft connection

6 ... Hollow shaft (one side)

7 ... Hollow shaft (both sides)

A smooth output shaft is standard for the 8GP55, 8GP60 and 8GA60 series.

For all other gearbox series with an output shaft, the variant with a keyway is standard.

Motor mounting (mm)

1st character = Motor series

2nd character = Motor size

V= 8LVA servo motors

1, 2, 3

L = 8LSA 1) servo motors, 8LSC servo motors

2, 3, 4, 5, 6, 7, 8 1)

M = 8LSA85 and 8LSA86 servo motors

8

N = 8LSN servo motors

4, 5

J = 8JSA servo motors

2, 3, 4, 5, 6, 7

P = 80MP stepper motors

D, F,H 2)

Q = 8LSA76/77/78 and 8LSC76/77/78 servo motors

7

1) and servo motors are assigned to motor series .
2) D = Flange 56 = Nema 23F = Flange 60 = Nema 23H = Flange 86 = Nema 34

Vælg venligst land og sprog

B&R Logo