Vælg venligst land og sprog

General information
Input voltage 24 VDC -15% / +20%
B&R ID code 0xFAA4
Power consumption 19 W
Reverse polarity protection Yes
24 VDC power supply
Connection Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07)
Mechanical properties
Dimensions
Width 300 mm
Height 230 mm
Depth 160 mm
Weight 2.5 kg
Brief overview
Content of delivery This product contains the following materials:

X20CP0484
X20SLX806
Datalogic light curtain 
X20PS9600
X20BB52
X20BM33

For details and additional technical data, see the data sheets for the individual products.
Materialenummer:
ETAL510.1000-2
Beskrivelse:
ETA light system for safety technology, Datalogic light curtain with openSAFETY technology, compact control with 667 Mhz processor, safety controller with integrated safe inputs and outputs
Obligatoriske tilbehør
Accessories
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
No Category
ETAL100.0000-2 Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm.
Ekstra tilbehør
Accessories
ETAL100.1Y05-0 ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Simulation and input devices
ETAL150.1000-1 Keypad module with RAFI built-in elements, 1 selector switch, 1 button, 1 emergency stop, prewired for X20SLX806 (ETAL510.1000-1)
Dokumentation Version (Date) Download
User´s manual ETAL510.1000-2 PDF / 2 MB

Vælg venligst land og sprog

B&R Logo

Please choose country

B&R Logo