Materialenummer Beskrivelse Sammenlign produkter...
  • Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

Automation Panel - Hygienic stainless steel design

5AP1125.1043-I00 5AP1125.1044-I00_Frontansicht_Screen_Tropfen

Perfect and consistent hygienic design - Stainless steel - Operator panels

In addition to standard operator panels, B&R also offers devices that meet the requirements unique to specific industries.
Especially in the beverage, foodstuffs, pharmaceutical and packaging industries, systems must meet stringent requirements with respect to hygiene, robustness and reliability. The special construction of B&R's products ensures that they do.

B&R stainless steel panels feature a hygienic design and use especially resistant materials such as smooth stainless steel, a high-quality polyester overlay and special sealing materials.

lib.block.product.categories

  • Komponenter og moduler

MaterialenummerBeskrivelseSammenlign produkter...
5AP1125.1505-I00_Frontansicht_mit-Screen

Highlights

  • Stainless steel material 1.4301, smoothed surface
  • IP69K protection (front)
  • Analog resistive single-touch screen
  • Widescreen variant 7" WVGA
  • 4:3 variants from 10.4" VGA to 15" XGA
  • Shatter protection
  • Glove operation possible
  • Unique sealing system eliminates gaps
  • Connections for DVI, SDL, SDL3, SDL4, Panel PC

RFID

Thanks to the RFID read/write unit integrated in the Panel PC, access rights can be controlled completely without contact yet with absolute security. Passwords or key switches are not necessary.

Customized design

The hygienically designed panels can be specifically and individually adapted to meet all of these challenges.
Their external appearance can also be customized in line with customer expectations using the B&R Panel Designer.

5AP1120.0702-I00_Frontansicht_mit-Screen
  • Diagonal
    Resolution
    Touch screen
    RFID
    7"
    WVGA
    Analog resistive
    No
    10.4"
    VGA
    Analog resistive
    Yes
    10.4"
    SVGA
    Analog resistive
    Yes
    15"
    XGA
    Analog resistive
    Yes
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores .