Materialenummer Beskrivelse Sammenlign produkter...
  • Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
Dansk

Venligst vælge dit land:

B&R Logo

Control systems

X20MM4456 X67SM2436 Schrittmotor_WEISS

High-speed precision of open and closed loop control for machines and systems – at an attractive price. B&R eliminates this seeming contradiction with the high degree of scalability of their control systems. This makes it possible for B&R to cover all requirements with a single platform – from the smallest controllers all the way up to CNC, robotics and process control applications. What's more, this platform can be programmed and configured – regardless of the hardware being used – with Automation Studio. This compatibility reduces development costs while at the same time protecting investments made throughout the entire life cycle of the machine.

X20CP1485_WEISS

Programmable Logic Controllers (PLCs)

With a performance range reaching all the way to Intel® Atom™ CPUs, the X20 System can handle all tasks large or small. This system is extremely compact and highly modular as a result of its unique "slice" system. Perfectly integrated fieldbus connections provide the highest degree of freedom for decentralized machine and system concepts.

Power Panel 520_5_white

Panel-based control

PLC, motion control and visualization all in one device. This is what sets the Power Panel product family apart. This range of performance, which includes Intel® Atom™ technology, can cover even the most complex robotics and CNC applications. Operator panels with a wide range of display sizes, touch screens and/or keypads are available.

Automation PC 810_2_Slot_white

PC-based controllers

PC-based controllers use industrial PCs from B&R as their hardware platform. Box PCs or Panel PCs are the main options here.

XMA-Controller_geschlossen_beschriftet_NEU

Mobile and outdoor applications

With the X90 mobile control system, B&R offers automation solutions designed specifically for the critical environmental conditions often present in commercial vehicle and outdoor applications.

allo offnen
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores Data privacy statement.