Vælg venligst land og sprog

An IP69K-rated variant of the intelligent ACOPOStrak system is now available. The new version of the track can be pressure washed at temperatures of up to 80°C. This makes it suitable for use in industries like food and beverages and pharmaceuticals with the highest demands on cleanability.

  • Highlights
  • Suitable for high-pressure cleaning
  • Resistant to cleaning with hot water up to 80°C
  • Corrosion resistant
  • Suitable for industries with strict cleanability requirements

Not only is the new track protected against high-pressure cleaning, it is also completely protected against dust. With IP69K protection, the track system is perfect for primary packaging applications. It can be used in both dry and wet areas of complex installations.

Corrosion protection for shuttles and segments

The shuttles and segments of the new track variant are made of stainless steel, securely welded and thus resistant to corrosion. The stainless steel housing enables the transport of corrosive products and operation of the ACOPOStrak in corrosive atmospheres such as salt spray. All surfaces are chemically resistant, preventing particles or fluids from penetrating into the interior of the shuttle or segments. The shuttles' magnet unit is completely protected against high-pressure cleaning.

With the IP69K version of the ACOPOStrak, B&R enables economical batch-size-one operation with the efficiency of mass production – even for industries with strict cleanability requirements. ACOPOStrak can be expanded flexibly by adding track modules and processing stations. This makes machines scalable enough to adapt to changing production requirements at any time.

Vælg venligst land og sprog

B&R Logo