Materialenummer Beskrivelse
8CVI045E1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 4.5 A, AS, IP65, 1x SinCos EnDat 2.1/SSI/BiSS encoder interface, cold plate mounting
8CVI045H1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 4.5 A, AS, IP65, 1x HIPERFACE encoder interface, cold plate mounting
8CVI045S1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 4.5 A, AS, IP65, 1x SinCos encoder interface, cold plate mounting
8CVI088E1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 8.8 A, AS, IP65, 1x SinCos EnDat 2.1/SSI/BiSS encoder interface, cold plate mounting
8CVI088H1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 8.8 A, AS, IP65, 1x HIPERFACE encoder interface, cold plate mounting
8CVI088S1HCS0.00-1 ACOPOSremote ACOPOSmulti65 inverter module, 8.8 A, AS, IP65, 1x SinCos encoder interface, cold plate mounting
8CVI155S1HCS0.01-1 ACOPOSremote ACOPOSmulti65 inverter module, 15.5 A, AS, IP65, integrated cold plate, 1x SinCos encoder interface, cold plate mounting

Vælg venligst land og sprog

B&R Logo