• Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

Two operating systems on one device

08.16.2017
BnR Hypervisor
The B&R hypervisor allows multiple operating systems to run in parallel on a single device and communicate with each other via a virtual network.

B&R is introducing a hypervisor for its automation system

B&R is introducing a hypervisor for its automation system. This software allows Windows or Linux to run alongside B&R's own real-time operating system. That enables you to combine the control and HMI applications on a single PC, for example, or have an industrial PC double as both a real-time controller and an edge controller that sends preprocessed data to higher level systems and the cloud via OPC UA.

Virtual network

The hypervisor provides a virtual network connection that allows applications to exchange data between operating systems. Like with the usual Ethernet interface, this is done using standard network protocols. In place of a cable, there is a reserved memory area that is not assigned to either operating system.

Maximum flexibility

The user configures the hypervisor and allocates hardware resources in the B&R Automation Studio software development environment. The configurations are defined separately for each system, providing maximum flexibility in how resources are utilized. Whereas previous parallelization solutions were tailored to a specific Windows version, B&R's hypervisor is completely independent of which operating systems are used.

BnR Hypervisor
Download
Download
Ejemplo
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores Privacy Policy.