• Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

Real Time Ethernet Conference in Bangalore

07.01.2015
PR15129_Real time ethernet conference_2364x1772
Real Time Ethernet Conference held in partnership between Altera, Kalycito and B&R in association with the Ethernet POWERLINK Standardization Group.

The open source future of deterministic industrial automation

The Real Time Ethernet Conference brought industry experts from Accenture, Bharat Electronics Limited, ABB, Robert Bosch Engineering Services, Barry Wehmiller International and more to Bangalore, India to discuss how real-time determinism can be achieved over standard Ethernet using a vendor-independent, open source approach – a crucial requirement for Industry 4.0 automation. Event partners Kalycito, Altera, B&R and the Ethernet POWERLINK Standardization Group presented on topics ranging from the basics of POWERLINK implementation to its usage in high-performance automation applications.

Easy implementation of POWERLINK communication

Srinivasan Subramani, project manager for embedded systems at Barry Wehmiller International, reported on his experience with the open source POWERLINK stack: "The protocol was very easy to implement, and it took us just two days of training to establish POWERLINK communication with a com-pletely real-time deterministic response."

Free choice of hardware and software

Open technologies specialist Ninad Deshpande adds: "The reign of proprietary systems for industrial electronics is over. Openness and real vendor-independence make it easy for device manufacturers to integrate POWERLINK cheaply and easily. They enjoy completely flexible implementation with a free choice of hardware and software at their disposal." In less than a decade, Ethernet POWERLINK has created a strong foothold in the Indian market with more than 100,000 installed nodes.

PR15129_Real time ethernet conference_2364x1772
Download
Download
Ejemplo
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores Privacy Policy.