• Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

Next generation industrial transport technology

04.26.2016
Next generation industrial transport technology
B&R's service-friendly intelligent transport technology combines optimized productivity and flexibility with industrial-grade reliability to ensure maximum uptime.

B&R focuses on best-in-class reliability and easy service

B&R's low-maintenance technology is based on 14 years of field experience and offers the industry-proven reliability required for today’s competitive 24/7 production environments. The systems are designed for extremely low MTTR rates and ensure maximum uptime. Segments and movers can be easily exchanged without disassembling the track.

Scalability and seamless robotic integration

In the era of smart manufacturing, integration of automation and IT ecosystems is no longer an option but an absolute requirement. Low-latency, hard real-time synchronization with all types of servo axes including CNC and robotic systems guarantees high-precision, high-quality production output. B&R's transport technology is based on a highly decentralized architecture that allows extensive track lengths to accommodate the requirements of any machine.

Collaboration with ATS

B&R is using the SuperTrak linear track conveyance system from the Canadian company ATS Automation in order to advance the next generation of industrial transport technology and strongly enhance the market penetration of this exciting technology. With many years of practical experience implementing its SuperTrak technology, ATS perfectly complements B&R's automation expertise and core competencies in signal and power electronics, motor design and software.

Download
Download
Ejemplo
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores Privacy Policy.