Vælg venligst land og sprog

Mastering options in machine software with mapp CodeBox

OEMs now have a much easier way of managing the many variants of their machines. With mapp CodeBox, they can program options in ladder logic without affecting the machine's primary application.

OEMs still use the development environment to program their machines' basic functionality. In the process, they can define which data, functions and variables are to be accessed via mapp CodeBox. This allows the machines' special features and options to be added later using Ladder Diagram.

Having the software for individual options decoupled from the primary application offers numerous advantages. For one thing, it ensures that you're not introducing errors into the system when you implement new options or customizations. It also greatly simplifies the task of managing all the different variants of your machine.

mapp CodeBox is an HTML5 application that can run on any browser-enabled device. A powerflow visualization provides support for diagnostics and maintenance. Ladder programs can be saved, subjected to version control and transferred to other machines. If necessary, they can also be imported back into the original automation project.

Vælg venligst land og sprog

B&R Logo