• Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

Condition monitoring for mobile equipment

09.19.2017
X90 Condition Monitoring
The optional condition monitoring circuit board provides early warning of impending failures on mobile equipment.

Higher machine availability with mobile X90 control system

The modular X90 control and I/O system can now be equipped with condition monitoring functions. Problems can be detected in their early stages and corrected before they result in unplanned downtime. Condition-based predictive maintenance can maximize machine availability and save the considerable cost of outages and unplanned service calls.

Predictive maintenance

The X90 module allows operators to continuously monitor the status of mobile equipment. The results help determine exactly which components require maintenance and when. Typical applications include continuous monitoring of rotating machine components such as hydraulic assemblies, belts, gears and motors. The processed sensor data is also available for further use in the application.

X90 Condition Monitoring
Download
Download
Ejemplo
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores .