Vælg venligst land og sprog

To create projects, a concept plan is required as well as a structured approach. Aspects such as the quantity structure and the logics must be clearly defined before project planning. With the standard components, which are made available by APROL, it is possible to implement a project accordingly. This does not only affect the logic but also the visualization alarming, trending, etc.

Objectives and content

  • Project engineering and project properties
  • Structuring the project
  • Configuration of a controller
  • Control computer and APROL system configuration
  • Configuring simple controller logic
  • Function plan editor, properties of the functional plan, components, connections and I/O bars
  • Build and distribution
  • The DownloadManager
  • Creating a process control system application
  • Hyper macro / typicals

Description

Model number

TM830 – APROL Project Engineering

TM830TRE.42-GER

TM830TRE.42-ENG

Vælg venligst land og sprog

B&R Logo