Please choose country and language:

ETA standard system overview

Content of delivery

The delivery of the ETA standard systems listed here includes all electromechanical components without B&R hardware.

  • Electromechanical parts
  • Basic mechanical construction
  • Pre-assembled wiring harness
  • Required sensors and actuators
System features

System features The ETA concept enables the flexible networking of several systems via POWERLINK. Only the power supply has to be connected in order to operate the systems. The required B&R componentsThe required B&R components need to be ordered separately for the ETA standard system. For the ETA light system, the required B&R components are contained in the content of delivery, accessories must be ordered separately. and the required accessories are listed with the individual ETA systems.

Physical characteristics and dimensions of the ETA standard system

Category

Characteristics

Mechanics

Rugged construction with rounded aluminum profiles

Dimensions (W x H x D)

395 x 395 x 395 mm

Storage

Stackable frames for convenient and stable storage

Hardware mounting

Up to 2 mounting plates for integration of B&R standard components (depending on the variant)

Power supply

Voltage supply via power cable

100 to 240 V

Recommended B&R components

Eine Auswahl an empfohlenen B&R Komponenten, die für die vorkonfektionierten Kabelstränge ausgelegt sind, finden Sie hier: ETA Standard System - B&R Komponenten

System categories

System categories

The ETA systems are divided into two different groups. These are the following system variants:

  • "Standalone"
  • "Extension"
ETA standard systems - "Standalone"

All "Standalone" ETA systems can be operated independently because they include an X20 controller. They can also communicate with other ETA systems and exchange data via Ethernet or POWERLINK.

X20 CPU

ETA standard systems - "Extension"

All ETA standard systems designed as extension units do not include a dedicated controller. Therefore they must be used in combination with a "Standalone" variant. Communication between the various systems is handled easily and effectively with POWERLINK.

POWERLINIK connects

Please choose country and language:

B&R Logo