• Hjemmeside
  • Modelnummer
  • Serienummer
Login
Logget ind som BrugernavnLog ud
Loading...
B&R Logo

SEM410 – Automation Studio Training: Integrated Motion Control

    • Model number:
    • SEM410.2

    • Description:
    • The B&R drive solution is configured, put into service and diagnosed using Automation Studio. Uniform software interfaces based on PLCopen make it easy to program and combine a variety of different drive components in the machine.

      • The components of a mechatronic drive solution
      • Configuring the B&R drive solution
      • The testing environment for commissioning a drive
      • Using diagnostic tools
      • mapp technology concept
      • PLCopen-compliant basic functions1
      • Structured programming of movement sequences
      • Simulation options
      • Creating a sample applications
      SEM410.3
      1 PLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
    • Prerequisites:
    • SEM210 – Automation Studio Training: Basics

      Automation Studio is used to configure and program all B&R control components. Core issues include getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and knowing the options for integrated configuration and diagnostics.

      • B&R company presentation
      • B&R philosophy and products
      • Working with Automation Studio
      • Using the integrated help system
      • Establishing an online connection to the controller
      • Initial installation of a controller
      • Developing the hardware configuration
      • Working with text and table editors
      • Functions and options offered by Automation Runtime1
      • Automation Runtime configuration options
      • Runtime and boot behavior of the controller
      • Using the integrated diagnostic options
      • Overview of available programming languages
      SEM210
Share
Dette websted bruger cookies til at skabe en bedre kundeoplevelse. Ved fortsat at blive på webstedet accepterer du vores brug af cookies. Du kan finde mere information om cookies i vores Data privacy statement.