• Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

Two operating systems on one device

08.16.2017
BnR Hypervisor
The B&R hypervisor allows multiple operating systems to run in parallel on a single device and communicate with each other via a virtual network.

B&R is introducing a hypervisor for its automation system

B&R is introducing a hypervisor for its automation system. This software allows Windows or Linux to run alongside B&R's own real-time operating system. That enables you to combine the control and HMI applications on a single PC, for example, or have an industrial PC double as both a real-time controller and an edge controller that sends preprocessed data to higher level systems and the cloud via OPC UA.

Virtual network

The hypervisor provides a virtual network connection that allows applications to exchange data between operating systems. Like with the usual Ethernet interface, this is done using standard network protocols. In place of a cable, there is a reserved memory area that is not assigned to either operating system.

Maximum flexibility

The user configures the hypervisor and allocates hardware resources in the B&R Automation Studio software development environment. The configurations are defined separately for each system, providing maximum flexibility in how resources are utilized. Whereas previous parallelization solutions were tailored to a specific Windows version, B&R's hypervisor is completely independent of which operating systems are used.

BnR Hypervisor
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.