• Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

Commission robots quickly and easily

05.25.2015
mapp robotic easy
Robots can be commissioned much more quickly and easily with mapp technology.

B&R expands mapp technology portfolio to include blocks for robot kinematics.

B&R is expanding its already extensive mapp technology portfolio to include function blocks for all the most commonly used robot kinematic systems. Not only does this allow users to commission robots much more quickly, it also makes maintenance and diagnostics substantially easier.

The new robotic functions in mapp include both serial and parallel robot kinematics, such as SCARA and delta robots. The user interface is based on familiar IEC 61131 programming methods. The robotic functions integrate seamlessly into the overall system, so there is no need for a dedicated robotics controller.

Configuring, not programming

The robot kinematics themselves are configured graphically in a convenient web interface. Programming in the conventional sense is not necessary. The mapp blocks can even handle manual operations such as jogging and point-to-point movement of the tool center point. Technicians can run diagnostics on the robot via the easy-to-use web interface.

mapp technology consists of individually encapsulated blocks that streamline development of new software. The components provide basic functionality and are configured graphically. Each mapp component retrieves the data it needs from other components using a client-server model. With mapp technology, development of application software is accelerated by an average of 67%.

mapp robotic easy
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .