• Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

Technical data – Fan modules

Overview

The fan components used depend on the size.

  • Fan
    for motor
     
    8LSC4
    8LSC5 and 8LSC6
    8LSC7 and 8LSC8
    8LSO9 and 8LSP9
    Manufacturer
    ebm-papst
    ebm-papst
    ebm-papst
    ebm-papst
    Manufacturer's product ID
    Operating voltage 24 VDC
    4184 NXH
    7114 N
    6424 M
    W1G250-HH37-52

Technical data

  • General information
    24 VDC fan
    Manufacturer's product ID
    4184 NXH
    7114 N
    6424 M
    W1G250-HH37-52
    C-UR-US listed
    Yes
    Yes
    Yes
    JA
    Fan type
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    external rotor motor
    DC fan with electronically commutated
    External rotor motor
    Rotor bearings
    Ball bearings
    Ball bearings
    Ball bearings
    Ball bearings
    Protection
    IP20
    IP20
    IP20
    IP42
    Nominal voltage
    24 VDC +16% / -50%
    24 VDC +25% / -50%
    24 VDC +33% / -50%
    24 VDC +17% / -33%
    Power consumption
    11 W
    12 W
    12 W
    105 W
    Overload protection
    Protected against blocking and overloading by PTC resistor;
    Partially impedance protected
    Protected against blocking and overloading by PTC resistor;
    Partially impedance protected
     
    -
    Temperature range
    -30 ... +70°C
    -25 ... +72°C
    -20 ... +55°C
    -25 ... +60°C
    Operating noise
    57 dB(A)
    53 dB(A)
    52 dB(A)
    -
    Service life
    At 40°C
    At max. permissible temperature
    70000 h
    35000 h
    80000 h
    37500 h
    80000 h
    37500 h
    -
    -
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .