• Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

Determining the planetary gearbox order code

Bestellschlüssel 8G  DE

Gearbox type (e)

P ... Planetary gearbox with output shaft

F ... Planetary gearboxes with output flange

A ... Angular planetary gearbox

Series (ff)

Economy...30

Standard...40, 45, 50, 55

Premium...60

Size (ggg)
  • Planetary gearbox with output shaft
    Gearbox series
    1 stage
    2 stage
    3 stage
    8GP30
    040, 060, 080, 120
    040, 060, 080, 120
    ---
    8GP40
    040, 060, 080, 120
    040, 060, 080, 120
    040, 060, 080, 120
    8GP45
    067, 089, 121
    067, 089, 121
    067, 089, 121
    8GP50
    050, 070, 090, 120
    050, 070, 090, 120
    ---
    8GP55
    060, 080, 120
    060, 080, 120
    ---
    8GP60
    070, 090, 115, 142, 190
    070, 090, 115, 142, 190
    ---
    Size
  • Planetary gearbox with output flange
    Gearbox series
    1 stage
    2 stage
    3 stage
    8GF40
    064, 090, 110
    064, 090, 110
    ---
    8GF60
    064, 090, 110, 140
    064, 090, 110, 140
    ---
  • Angular planetary gearbox
    Gearbox series
    1 stage
    2 stage
    3 stage
    8GA40
    040, 060, 080, 120
    040, 060, 080, 120
    040, 060, 080, 120
    8GA45
    089, 121
    089, 121
    089, 121
    8GA50
    050, 070, 090, 120
    050, 070, 090, 120
    ---
    8GA60
    070, 090, 115
    070, 090, 115, 142
    ---
Design code (hh)

- - ... Standard

Gear ratio (iii)
  • Planetary gearbox with output shaft
    Gearbox series
    1-stage
    2-stage
    3-stage
    8GP30
    005, 010
    025
    ---
    8GP40
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    060, 080, 120, 160, 200, 256, 320, 512
    8GP45
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    060, 080, 120, 160, 200, 256, 320, 512
    8GP50
    8GP50-155
    003, 004, 005, 007, 008, 010
    004, 005, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    016, 020, 025, 040, 050, 100
    ---
    ---
    8GP55
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    ---
    8GP60
    003, 004, 005, 007, 008, 010
    012, 015, 016, 020, 025, 032, 040, 064, 100
    ---
    8GP70
    003, 004, 005, 007, 010
    012, 015, 016, 020, 025, 035, 040, 050, 070, 100
    ---
    Available ratios
  • Planetary gearbox with output flange
    Gearbox series
    1-stage
    2-stage
    3-stage
    8GF40
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    ---
    8GF60
    004, 005, 007, 008, 010
    016, 020, 025, 032, 040, 050, 064, 100
    ---
    8GF70
    004, 005, 007, 010
    016, 020, 025, 035, 040, 050, 070, 100
    ---
  • Angular planetary gearbox
    Gearbox series
    1-stage
    2-stage
    3-stage
    8GA40
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    060, 080, 120, 160, 200, 256, 320, 512
    8GA45
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    060, 080, 120, 160, 200, 256, 320, 512
    8GA50
    003, 004, 005, 007, 008, 010
    009, 012, 015, 016, 020, 025, 032, 040, 064, 100
    ---
    8GA60
    8GA60-142
    004, 005, 008, 010
    ---
    016, 020, 025, 032, 040, 064, 100
    016, 020, 025, 032, 040, 064, 100
    ---
    ---
    8GA75
    004, 005, 008, 010
    ---
    ---
Backlash (k)

S ... Standard

R ... Reduced backlash option

Option "R", reduced backlash is only available for series 8GP60 and 8GF60.

Drive shaft form (l)

0 ... Flange output shaft

1 ... Smooth shaft

2 ... Shaft with keyway (in accordance with DIN 6885)

4 ... Spline shaft connection

6 ... Hollow shaft (one side)

7 ... Hollow shaft (both sides)

A smooth output shaft is standard for the 8GP55, 8GP60 and 8GA60 series.

For all other gearbox series with an output shaft, the variant with a keyway is standard.

Motor mounting (mm)
  • 1st character = Motor series
    2nd character = Motor size
    V= 8LVA servo motors
    1, 2, 3
    L = 8LSA 1) servo motors, 8LSC servo motors
    2, 3, 4, 5, 6, 7, 8 1)
    M = 8LSA85 and 8LSA86 servo motors
    8
    N = 8LSN servo motors
    4, 5
    J = 8JSA servo motors
    2, 3, 4, 5, 6, 7
    P = 80MP stepper motors
    D, F,H 2)
    Q = 8LSA76/77/78 and 8LSC76/77/78 servo motors
    7
  • 1)
    8LSA85 and 8LSA86 servo motors are assigned to motor series M.
    2)
    D = Flange 56 = Nema 23
    F = Flange 60 = Nema 23
    H = Flange 86 = Nema 34
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .