Please choose country and language

General information
Input voltage 24 VDC -15% / +20%
Reverse polarity protection Yes
24 VDC power supply
Connection Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07)
Mechanical properties
Dimensions
Width 300 mm
Height 230 mm
Depth 100 mm
Brief overview
Content of delivery This product contains the following materials: 

VSLB11R00.54DP-000 
VAC0YC020 

For details and additional technical data, see the data sheets for the individual products.
Produktové číslo:
ETAL220.1610-2
Popis:
ETA light vision backlight lighting control with microsecond precision powerful LEDs (immune against extraneous light) automatically adjustable for any use case modularly expandable with other ETA light systems via POWERLINK, compact dimensions
Povinné příslušenství
Accessories
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
No Category
ETAL100.0000-2 Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm.
Možné příslušenství
Accessories
ETAL100.1Y05-0 ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Simulation and input devices
ETAL120.1050-1 Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB12 for ETAL210.1050-1, I/O modules required!

Please choose country and language

B&R Logo

Please choose country

B&R Logo