Produktové čísloPopisPorovnání produktů ...
B&R Logo
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
Čeština

Please choose your country:

Sledovat:

HMI Service Center

Extensive system diagnostics

Industrial PCs from B&R have always offered extensive system diagnostics that go above and beyond those of a standard PC. Not only is it possible to read information like serial numbers and part numbers, but also statistical data like power-on cycles and temperature sensor values. This data is managed by the specially developed Maintenance Controller. The goal is maximum system transparency for the user.

To offer optimum support whenever service is required, all informational and diagnostics features will be provided via the newly developed HMI Service Center. It could hardly be easier to use: Simply start the Automation PC or Panel PC with the USB flash drive inserted. Doing so will cause it to boot with the embedded operating system on the flash drive. The clearly structured user interface that appears provides access to all the necessary information and additional diagnostics features.

Model number: 5SWUTI.0001-000

  •  
    Function
    Battery
    Feedback regarding battery status
    BIOS
    Read/write the BIOS version
    Buzzer
    Test the PC buzzer
    COM
    Test the serial interfaces on the PC and interface options
    Device information
    Factory settings
    Model number
    Serial number
    PCs and connected Automation Panels
    Fan
    Speed
    Status
    Log entries for all available fans
    Fan test
    Firmware
    Firmware versions of the PC and connected Automation Panels
    Key
    Test the PC buttons and optional buttons on panel
    LED
    Test the LEDs on the PC and panel
    Network
    Configure and test the Ethernet interfaces
    RAM
    Read the size and factory settings
    Test memory with test patterns
    SRAM
    Read Device ID and firmware version
    Inspection
    Statistics
    Power-on cycles
    Hours of operation
    Storage
    Material number and serial number
    Firmware version
    Location of installation
    SMART values
    Temperature
    Status and log entries for all temperature sensors
    Alarm for limit value violation including time period of occurrence
    Touch screen
    Test touch screen
    UPS
    Read statistics
    Voltages and status of UPS
    UPS tests
    USB
    Test the USB interfaces on the PC and connected panels
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.