Produktové číslo Popis Porovnání produktů ...
  • Website
  • Produktové označení
  • Sériové číslo
Login
Přihlášen jako Uživatelské jménoOdhlásit
Načítání...
B&R Logo

System requirements

The computer where Automation Studio is to be installed must meet the following requirements:

  •  
    Minimum
    Recommended
    Processor
    Pentium IV 2 GHz or higher
    Dual Core
    RAM
    1 GB
    At least 2 GB
    Hard drive space
    At least 5 GB
    At least 10 GB
    Graphics
    XGA (1024 x 768)
    SXGA (1280 x 1024) or higher
    Internet Explorer
    6.0
    7.0 or higher

Automation Studio is supported on the following operating systems (each in 32-bit and 64-bit):

  • Windows Vista
  • Windows 7
  • Windows 8
  • Windows 10
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.