The ARwin runtime environment runs in conjunction with the Windows® XP Embedded or Professional operating system while meeting to real-time, deterministic demands. While ARwin controls real-time aspects of the application, the Windows XP operating system runs its standard applications at a lower level. Additional ARwin capabilities:

  • Windows® blue screen save ARwin even survives a Windows® XP crash.
  • With ARNC0 SoftCNC function (1A4600.10-2/1A4600.20-2) on industrial PCs
  • B&R APC provides the highest performance for control, motion and visualization
  • Desktop operation also possible (1A4600.20-2/1A4600.20)

Vyberte prosím zemi a jazyk

B&R Logo