Materiálové číslo Popis
8BVI0014HWD0.000-1 ACOPOSmulti inverter module, 1.9 A, AS, wall mounting, 2 axes
8BVI0014HWD0.000-3 ACOPOSmulti3 inverter module, 1.9 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HWD0.000-1 ACOPOSmulti inverter module, 3.8 A, AS, wall mounting, 2 axes
8BVI0028HWD0.000-3 ACOPOSmulti3 inverter module, 3.8 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HWD0.000-1 ACOPOSmulti inverter module, 7.6 A, AS, wall mounting, 2 axes
8BVI0055HWD0.000-3 ACOPOSmulti3 inverter module, 7.6 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HWD0.000-1 ACOPOSmulti inverter module, 15.1 A, AS, wall mounting, 2 axes
8BVI0110HWD0.000-3 ACOPOSmulti3 inverter module, 15.1 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HWD0.000-1 ACOPOSmulti inverter module, 22 A, AS, wall mounting, 2 axes
8BVI0220HWD0.000-3 ACOPOSmulti3 inverter module, 22 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Vyberte prosím zemi a jazyk

B&R Logo