ACOPOSinverter P66
Optional braking resistors
Optional braking resistors
Komponenty a moduly
Materiálové číslo
Popis
Srovnat
8I0BR028.000-1
Braking resistor ohmic value: 28 Ω continuous braking power: 0.20 kW degree of protection (IP): IP20
8I0BR060.000-1
Braking resistor ohmic value: 60 Ω continuous braking power: 0.10 kW degree of protection (IP): IP20
8I0BR100.000-1
Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20