General information
Cable cross section | 4x 4 mm² + 2x 2x 1 mm² |
Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
Certification | UL AWM style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
EAC | Yes |
Cable construction
Power lines | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Black, brown, blue, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 4 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | White, white/red, white/blue, white/green |
Variant | Tinned copper stranded wire |
Cross section | 1 mm² |
Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
Stranding | White with white/red and white/blue with white/green |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Orange, similar to RAL 2003 flat |
Labeling | BERNECKER & RAINER 4x4,0+2x2x1,0 FLEX |
Connector
Type | Intercontec 8-pin female motor connector, size 1.5 |
Mating cycles | <500 |
Contacts | 8 (4 power and 4 signal contacts) |
Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
Operating voltage | Max. 1000 V |
Test voltage | |
Wire - Wire | 1500 VAC |
Wire - Shield | 1500 VAC |
Conductor resistance | |
Power lines | ≤0.03 Ω |
Signal line | ≤0.09 Ω |
Insulation resistance | >40 GΩ |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 36.4 A |
Installed in conduit or cable duct | 31.9 A |
Installed in cable tray | 38.2 A |
Ambient conditions
Temperature | |
Moving | -10 to 70°C |
Static | -20 to 90°C |
Mechanical properties
Dimensions | |
Length | 9 m |
Diameter | 15.8 mm ±0.5 mm |
Bend radius | |
Single bend | >50 mm |
Moving | ≥122 mm |
Drag chain data | |
Acceleration | <60 m/s² |
Flex cycles | ≥3,000,000 |
Velocity | ≤4 m/s |
Weight | 3.98 kg |
Materiálové číslo:
8CM009.19-3Popis:
Motor cable, length 9 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female Intercontec motor connector size 1.5, medium wire stripping length, can be used in cable drag chains