Motor
Nominal speed nN [rpm] | 300 |
Number of pole pairs | 15 |
Nominal torque Mn [Nm] | 498 |
Nominal power PN [W] | 15645 |
Nominal current IN [A] | 30.59 |
Stall torque M0 [Nm] | 553 |
Stall current I0 [A] | 34 |
Maximum torque Mmax [Nm] | 1054 |
Maximum current Imax [A] | 93.82 |
Maximum speed nmax [rpm] | 700 |
Torque constant KT [Nm/A] | 16.28 |
Voltage constant KE [V/1000 rpm] | 984.4 |
Stator resistance R2ph [Ω] | 0.53 |
Stator inductance L2ph [mH] | 11.4 |
Electrical time constant tel [ms] | 21.63 |
Thermal time constant ttherm [min] | 122.4 |
Moment of inertia J [kgcm2] | 4400 |
Weight without brake m [kg] | 123 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0440 |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5 |
Produktové číslo:
8LTJC5.ee003ffgg-0Popis:
Synchronous motor, external cooling / ISO flange, size C, length 5, nominal speed 300 rpm
Certifikáty | Verze (Datum) | Stáhnout |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Dokumentace | Verze (Datum) | Stáhnout |
---|---|---|
8LT Users manual | PDF / 16 MB |