Motor
Nominal speed nN [rpm] | 2200 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 96 |
Nominal power PN [W] | 22117 |
Nominal current IN [A] | 43.4 |
Stall torque M0 [Nm] | 180 |
Stall current I0 [A] | 81.5 |
Maximum torque Mmax [Nm] | 556 |
Maximum current Imax [A] | 295 |
Maximum speed nmax [rpm] | 3000 |
Torque constant KT [Nm/A] | 2.21 |
Voltage constant KE [V/1000 rpm] | 134.04 |
Stator resistance R2ph [Ω] | 0.049 |
Stator inductance L2ph [mH] | 1.35 |
Electrical time constant tel [ms] | 33 |
Thermal time constant ttherm [min] | 65 |
Moment of inertia J [kgcm2] | 373 |
Weight without brake m [kg] | 150 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 128M |
ACOPOSmulti 8BVIxxxx... | 1650 |
Cross section for B&R motor cables [mm2] | 25 |
Produktové číslo:
8LSO94.ee022ffgg-3Popis:
S4 2200 96 00000 x xx 0 S0 xx S 560 R0
Dokumentace | Verze (Datum) | Stáhnout |
---|---|---|
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |