Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 32
Nominal power PN [W] 15080
Nominal current IN [A] 29.3
Stall torque M0 [Nm] 50
Stall current I0 [A] 45.8
Maximum torque Mmax [Nm] 107
Maximum current Imax [A] 117.8
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 65.97
Stator resistance R2ph [Ω] 0.14
Stator inductance L2ph [mH] 1.01
Electrical time constant tel [ms] 7.2
Thermal time constant ttherm [min] 60
Moment of inertia J [kgcm2] 20.1
Weight without brake m [kg] 33
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Produktové číslo:
8LSC5B.ee045ffgg-0
Popis:
Synchronous motor, external cooling, size 5, length B, nominal speed 4500 rpm
Certifikáty Verze (Datum) Stáhnout
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Verze (Datum) Stáhnout
V4.0 DT Upgrade (8LSC5B.D0045D005-0) EXE / 322 KB
V4.0 DT Upgrade (8LSC5B.D0045D105-0) EXE / 322 KB
V4.0 DT Upgrade (8LSC5B.E0045D005-0) EXE / 322 KB
V4.0 DT Upgrade (8LSC5B.E0045D105-0) EXE / 322 KB
Dokumentace Verze (Datum) Stáhnout
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo