Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 23.5 |
Nominal power PN [W] | 7383 |
Nominal current IN [A] | 14.4 |
Stall torque M0 [Nm] | 28 |
Stall current I0 [A] | 17.2 |
Maximum torque Mmax [Nm] | 114.24 |
Maximum current Imax [A] | 103.5 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 1.63 |
Voltage constant KE [V/1000 rpm] | 98.44 |
Stator resistance R2ph [Ω] | 0.382 |
Stator inductance L2ph [mH] | 4.87 |
Electrical time constant tel [ms] | 12.7 |
Thermal time constant ttherm [min] | 52 |
Moment of inertia J [kgcm2] | 18.06 |
Weight without brake m [kg] | 20.6 |
Holding brake
Holding torque of brake MBr [Nm] | 32 |
Mass of brake [kg] | 1.5 |
Moment of inertia of brake JBr [kgcm2] | 5.85 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Produktové číslo:
8LSA66.ee030ffgg-3Popis:
S4 3000 23.5 00000 x xx 0 S0 xx S 560 R0
Certifikáty | Verze (Datum) | Stáhnout |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Dokumentace | Verze (Datum) | Stáhnout |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |